IESNA:LM-63-2002
[TEST]P1440202
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]04/14/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2602-694-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]MPB-A6-D-U-ASYM-U-7040
[LUMINAIRE] BRECKENRIDGE POST TOP LUMINAIRE w/ ASYMMETRIC DISTRIBUTION 04000K CCT 70 CRI LIGHT ENGINE
[LAMP] (1) 04000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.51A 60.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]04000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_THDi]10.5%
[_PF]0.95
[_SEARCH_MOUNTING] Post Top, POLE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6061.4
TILT=NONE
1 -1 1 74 21 1 1 -1.0000 -1.0000 0.5730
1.000 1 60.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 78 80 82.5 85 87.5 90 92.5 95 
 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 
 137.5 140 142.5 145 147.5 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 
 175 177.5 180 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
77.3 70.5 100.2 123.1 148.6 169.9 183.4 193.6 204.7 214.0 225.1 234.4 244.6 253.1 262.4 272.6 289.6 316.8 363.5 437.4 
528.3 680.3 859.5 1053.1 1239.1 1367.4 1476.1 1573.7 1659.5 1740.2 1809.0 1869.3 1875.3 1863.4 1832.8 1812.4 
1739.4 1649.3 1557.6 1436.2 1287.5 952.9 567.3 355.9 273.5 236.1 217.4 203.8 192.8 181.7 167.3 152.9 135.9 115.5 
95.1 76.4 58.6 41.6 30.6 22.9 17.8 11.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 71.3 98.5 124.0 149.5 168.2 181.7 192.8 203.0 213.2 224.2 232.7 242.9 251.4 260.7 271.8 287.9 315.1 361.8 432.3 
536.8 682.8 868.0 1070.1 1235.7 1361.4 1470.1 1567.0 1662.1 1735.1 1805.6 1847.2 1856.6 1837.0 1805.6 1784.4 
1718.1 1633.2 1538.9 1424.3 1262.1 965.7 569.0 352.5 268.4 232.7 214.9 201.3 190.2 179.2 165.6 151.2 134.2 114.7 
95.1 76.4 57.8 41.6 30.6 23.8 17.0 11.9 5.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 72.2 97.7 124.0 148.6 167.3 180.1 191.1 202.1 213.2 223.4 231.9 241.2 248.8 258.2 269.2 284.5 314.2 361.8 439.1 
546.9 686.2 867.1 1066.7 1230.6 1344.4 1451.5 1537.2 1623.9 1689.3 1744.5 1768.2 1763.1 1748.7 1707.9 1676.5 
1608.6 1526.2 1443.8 1341.9 1205.2 940.2 557.1 345.7 267.5 231.9 213.2 199.6 188.5 178.4 164.8 150.3 134.2 116.4 
96.8 77.3 58.6 42.5 31.4 23.8 17.8 11.9 5.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 75.6 96.8 121.4 145.2 165.6 178.4 190.2 199.6 210.6 221.7 230.2 238.7 247.1 256.5 266.7 285.4 314.2 366.0 442.5 
553.7 684.5 846.8 1032.7 1169.5 1274.8 1395.4 1472.7 1555.1 1615.4 1661.2 1678.2 1664.6 1663.8 1639.1 1617.1 
1556.8 1474.4 1389.5 1290.9 1147.4 897.7 563.1 344.8 259.9 227.6 208.9 196.2 185.1 175.0 163.9 148.6 134.2 116.4 
97.7 78.1 60.3 42.5 31.4 22.9 17.0 11.0 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 79.0 97.7 119.8 141.0 160.5 175.0 186.8 197.0 208.1 219.1 227.6 235.3 242.0 251.4 261.6 279.4 314.2 370.3 446.7 
566.5 710.9 888.4 1060.8 1206.0 1314.7 1431.9 1514.3 1583.9 1647.6 1697.7 1717.3 1709.6 1713.0 1691.0 1668.9 
1615.4 1532.1 1441.3 1340.2 1201.8 986.0 603.0 360.1 272.6 234.4 215.7 201.3 190.2 179.2 166.5 152.0 136.7 118.1 
100.2 80.7 62.0 43.3 31.4 22.9 17.0 11.0 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 80.7 96.8 117.2 135.9 155.4 170.7 181.7 192.8 203.0 213.2 221.7 229.3 236.1 243.7 253.9 272.6 305.7 365.2 445.9 
556.3 701.5 871.4 1048.0 1172.9 1288.4 1386.1 1471.8 1539.8 1599.2 1639.1 1648.5 1654.4 1629.0 1620.5 1595.8 
1557.6 1481.2 1394.5 1298.6 1182.2 977.5 631.0 371.1 273.5 235.3 215.7 201.3 189.4 178.4 165.6 152.0 137.6 119.8 
100.2 81.5 61.1 45.0 31.4 23.8 17.0 10.2 4.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 82.4 95.1 112.1 129.9 147.8 163.1 174.1 185.1 196.2 205.5 214.0 221.7 227.6 234.4 242.9 260.7 295.6 353.3 432.3 
541.9 670.9 848.4 1024.3 1154.2 1249.3 1349.5 1431.9 1514.3 1570.4 1617.1 1617.9 1617.9 1599.2 1585.6 1561.9 
1525.3 1454.0 1373.3 1277.3 1158.4 983.5 633.6 371.1 273.5 234.4 214.9 199.6 188.5 175.8 165.6 152.0 137.6 121.4 
102.8 83.2 62.0 45.0 31.4 23.8 17.0 10.2 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 80.7 92.6 106.2 122.3 140.1 154.6 167.3 178.4 189.4 198.7 206.4 213.2 218.3 223.4 231.9 251.4 289.6 349.1 438.2 
547.8 687.1 856.9 1013.2 1130.4 1211.9 1291.8 1363.1 1429.4 1477.8 1510.1 1511.8 1524.5 1481.2 1471.8 1461.6 
1425.1 1356.3 1281.6 1200.1 1099.8 941.9 614.9 360.1 264.1 226.8 208.1 195.3 184.3 173.3 162.2 148.6 135.0 119.8 
101.1 82.4 61.1 43.3 30.6 22.9 15.3 9.3 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 79.8 89.2 101.9 115.5 132.5 147.8 159.7 170.7 180.9 189.4 197.0 203.0 207.2 212.3 220.0 237.0 275.2 333.8 411.9 
523.2 650.6 817.0 960.6 1077.8 1158.4 1238.3 1319.0 1387.8 1437.9 1470.1 1474.4 1485.4 1465.9 1467.6 1457.4 
1414.1 1342.7 1264.6 1178.0 1088.0 942.7 641.2 367.7 265.0 223.4 203.0 191.1 180.9 168.2 157.1 143.5 130.8 115.5 
97.7 78.1 56.9 39.9 28.9 21.2 14.4 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 80.7 84.9 100.2 110.4 124.8 138.4 149.5 160.5 169.9 178.4 184.3 190.2 193.6 197.9 203.8 218.3 251.4 306.6 379.6 
477.3 607.2 750.8 892.6 997.9 1077.8 1142.3 1207.7 1268.0 1313.9 1348.7 1354.6 1358.9 1358.9 1351.2 1343.6 
1302.8 1234.0 1152.5 1078.6 999.6 871.4 598.8 356.7 251.4 213.2 191.9 180.9 170.7 159.7 147.8 135.0 123.1 107.0 
89.2 71.3 51.8 36.5 27.2 19.5 13.6 7.6 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 79.0 80.7 96.8 107.0 119.8 133.3 144.4 153.7 163.1 171.6 178.4 183.4 187.7 190.2 197.0 211.5 241.2 291.3 360.1 
451.0 579.2 717.7 851.8 947.8 1026.8 1093.9 1158.4 1221.3 1261.2 1293.5 1302.8 1300.3 1306.2 1301.1 1290.1 
1245.1 1183.9 1108.3 1046.3 965.7 836.6 581.8 348.2 246.3 207.2 185.1 175.8 164.8 154.6 142.7 130.8 117.2 102.8 
84.9 67.9 48.4 34.8 24.6 17.8 11.9 6.8 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 77.3 76.4 92.6 101.9 114.7 127.4 137.6 146.9 156.3 163.9 170.7 175.8 180.1 182.6 188.5 201.3 231.0 276.0 347.4 
434.0 546.1 672.6 806.8 902.8 986.0 1053.1 1108.3 1161.8 1207.7 1246.8 1262.1 1257.8 1273.1 1269.7 1253.6 
1215.3 1145.7 1071.8 1009.8 935.9 811.1 562.2 333.8 238.7 199.6 179.2 169.9 158.8 148.6 137.6 124.8 112.1 96.8 
80.7 63.7 45.9 32.3 22.9 16.1 10.2 5.1 1.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 73.9 66.2 82.4 94.3 105.3 116.4 125.7 134.2 141.0 148.6 155.4 161.4 165.6 169.0 172.4 183.4 208.1 248.0 309.1 
388.1 490.0 626.8 742.3 832.3 904.5 966.5 1018.3 1067.6 1111.7 1144.9 1168.6 1158.4 1174.6 1162.7 1146.6 
1106.6 1054.0 986.0 932.5 856.9 755.0 524.0 310.8 225.9 185.1 166.5 155.4 146.1 135.0 124.8 113.8 101.9 88.3 
72.2 56.9 39.9 27.2 19.5 13.6 8.5 3.4 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 72.2 56.9 73.0 84.9 96.0 105.3 113.8 120.6 128.2 134.2 141.0 146.1 151.2 155.4 159.7 168.2 187.7 220.8 267.5 
336.3 422.1 526.6 632.7 714.3 777.1 830.6 882.4 924.9 961.4 987.7 1009.8 997.9 1003.9 998.8 982.6 951.2 
905.4 854.4 805.1 738.9 639.5 444.2 269.2 198.7 162.2 146.9 135.9 127.4 118.1 108.7 99.4 88.3 76.4 62.0 47.6 34.0 
23.8 17.0 11.0 6.8 3.4 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 63.7 51.0 62.8 75.6 87.5 96.8 103.6 109.6 116.4 122.3 127.4 132.5 137.6 141.8 146.1 152.9 166.5 193.6 232.7 291.3 
361.0 450.1 532.5 600.5 646.3 691.3 731.2 772.9 804.3 830.6 851.0 836.6 845.9 837.4 819.6 790.7 746.5 702.4 657.4 
603.0 521.5 366.0 231.0 168.2 139.3 124.8 114.7 106.2 98.5 90.9 82.4 72.2 62.0 50.1 37.4 26.3 18.7 13.6 9.3 5.1 2.5 0.8 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 56.1 45.0 55.2 66.2 78.1 87.5 93.4 98.5 102.8 107.9 113.0 117.2 121.4 125.7 129.9 136.7 147.8 169.0 200.4 242.0 
297.3 363.5 428.0 475.6 514.7 549.5 584.3 619.1 645.5 667.5 683.7 672.6 682.0 670.1 654.8 627.6 593.7 555.4 519.8 
476.5 414.5 292.2 191.9 141.8 118.1 105.3 95.1 86.6 79.0 71.3 63.7 56.1 46.7 37.4 28.0 20.4 14.4 9.3 5.9 3.4 0.8 0.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 50.1 39.9 47.6 57.8 69.6 79.0 84.1 88.3 92.6 96.8 101.1 105.3 110.4 114.7 119.8 126.5 135.9 151.2 174.1 204.7 
244.6 293.0 338.9 376.2 403.4 428.9 458.6 484.1 507.9 526.6 545.2 540.2 546.9 534.2 518.1 493.4 468.8 441.6 415.3 
381.3 327.8 237.8 157.1 118.9 97.7 86.6 77.3 69.6 62.8 56.9 50.1 43.3 35.7 28.9 21.2 15.3 11.0 7.6 5.1 2.5 1.7 0.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.3 47.6 35.7 40.8 50.1 62.8 72.2 76.4 79.8 84.1 88.3 92.6 96.8 101.1 105.3 111.3 117.2 124.8 136.7 153.7 176.7 205.5 
235.3 268.4 294.7 312.5 327.0 344.0 360.1 368.6 372.8 376.2 377.9 372.0 363.5 350.8 338.9 325.3 310.8 291.3 265.8 
231.9 169.9 118.1 92.6 78.1 68.8 62.0 56.1 50.1 45.0 39.1 34.0 28.0 22.1 17.0 12.7 8.5 6.8 4.2 2.5 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 
77.3 47.6 32.3 37.4 44.2 58.6 67.9 72.2 75.6 78.1 82.4 84.9 88.3 92.6 96.8 102.8 109.6 117.2 127.4 138.4 153.7 173.3 
191.1 209.8 225.9 236.1 250.5 262.4 278.6 286.2 289.6 289.6 291.3 288.8 282.8 274.3 265.8 254.8 240.4 225.1 201.3 
171.6 128.2 96.8 79.0 68.8 60.3 54.4 49.3 44.2 38.2 33.1 28.0 22.9 18.7 14.4 11.0 7.6 5.9 4.2 2.5 1.7 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 
77.3 49.3 28.9 33.1 41.6 54.4 66.2 69.6 72.2 74.7 78.1 80.7 84.1 88.3 91.7 97.7 104.5 111.3 119.8 129.1 139.3 150.3 160.5 
174.1 186.0 198.7 214.0 233.6 245.4 261.6 271.8 276.0 276.9 276.9 270.9 265.0 257.3 247.1 229.3 211.5 187.7 157.1 
116.4 87.5 72.2 62.8 56.1 50.1 45.0 39.9 34.8 29.7 24.6 20.4 16.1 12.7 9.3 6.8 5.1 3.4 1.7 0.8 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
77.3 49.3 28.9 32.3 41.6 53.5 65.4 69.6 72.2 74.7 78.1 80.7 84.1 87.5 91.7 96.8 103.6 110.4 119.8 129.1 137.6 147.8 158.0 
169.0 181.7 193.6 206.4 225.1 247.1 260.7 268.4 276.0 279.4 282.0 281.1 278.6 269.2 255.6 236.1 217.4 193.6 162.2 
119.8 90.0 73.0 63.7 56.1 51.0 45.0 40.8 34.8 29.7 24.6 20.4 16.1 12.7 9.3 6.8 5.1 3.4 1.7 0.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 
